(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Central Laboratory Table Steel Type, Suspension Drawer, EAB Series

Central Laboratory Table Steel Type, Suspension Drawer, EAB Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 124,247.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-4127-01 SALE
3-4127-02 SALE
3-4127-03 SALE
3-4127-04 SALE
3-4127-05 SALE
3-4128-01 SALE
3-4128-02 SALE
3-4128-03 SALE
3-4128-04 SALE
3-4128-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product Detail Type Weight
(kg)

฿ 124,247.00

฿ 102,317.40

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×1200×800 1500×1200×800mm 134

฿ 147,226.00

฿ 121,240.61

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×1200×800 1800×1200×800mm 161

฿ 212,330.00

฿ 174,853.76

LABORATORY TABLES 1 Piece(s) 40 Day(s) 2400×1200×800 2400×1200×800mm 228

฿ 244,240.00

฿ 201,131.64

LABORATORY TABLES 1 Piece(s) 40 Day(s) 3000×1200×800 3000×1200×800mm 267

฿ 293,176.00

฿ 241,430.44

LABORATORY TABLES 1 Piece(s) 40 Day(s) 3600×1200×800 3600×1200×800mm 321

฿ 125,526.00

฿ 103,370.66

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×1500×800 1500×1500×800mm 142

฿ 148,501.00

฿ 122,290.57

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×1500×800 1800×1500×800mm 167

฿ 212,753.00

฿ 175,202.10

LABORATORY TABLES 1 Piece(s) 40 Day(s) 2400×1500×800 2400×1500×800mm 239

฿ 245,093.00

฿ 201,834.09

LABORATORY TABLES 1 Piece(s) 40 Day(s) 3000×1500×800 3000×1500×800mm 278

฿ 294,026.00

฿ 242,130.41

LABORATORY TABLES 1 Piece(s) 40 Day(s) 3600×1500×800 3600×1500×800mm 334

Basic Specifications

  • Top plate withstand load
    Approx. 200 kg / 1 span on each side
  • Material
    Top Plate: BF top plate (base material: steel / powder coating); surface material: chemical resistant thermosetting resin: edge; PP (polypropylene); Main body (Frame/Panel): steel (powder coating); leg: with level adjuster, drawer: steel, handle: PP (Polypropylene)
Part Number
3-4127-01 SALE
3-4127-02 SALE
3-4127-03 SALE
3-4127-04 SALE
3-4127-05 SALE
3-4128-01 SALE
3-4128-02 SALE
3-4128-03 SALE
3-4128-04 SALE
3-4128-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product Detail Type Weight
(kg)

฿ 124,247.00

฿ 102,317.40

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×1200×800 1500×1200×800mm 134

฿ 147,226.00

฿ 121,240.61

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×1200×800 1800×1200×800mm 161

฿ 212,330.00

฿ 174,853.76

LABORATORY TABLES 1 Piece(s) 40 Day(s) 2400×1200×800 2400×1200×800mm 228

฿ 244,240.00

฿ 201,131.64

LABORATORY TABLES 1 Piece(s) 40 Day(s) 3000×1200×800 3000×1200×800mm 267

฿ 293,176.00

฿ 241,430.44

LABORATORY TABLES 1 Piece(s) 40 Day(s) 3600×1200×800 3600×1200×800mm 321

฿ 125,526.00

฿ 103,370.66

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×1500×800 1500×1500×800mm 142

฿ 148,501.00

฿ 122,290.57

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×1500×800 1800×1500×800mm 167

฿ 212,753.00

฿ 175,202.10

LABORATORY TABLES 1 Piece(s) 40 Day(s) 2400×1500×800 2400×1500×800mm 239

฿ 245,093.00

฿ 201,834.09

LABORATORY TABLES 1 Piece(s) 40 Day(s) 3000×1500×800 3000×1500×800mm 278

฿ 294,026.00

฿ 242,130.41

LABORATORY TABLES 1 Piece(s) 40 Day(s) 3600×1500×800 3600×1500×800mm 334

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1