(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Central Laboratory Table Steel Type, Flat, With Reagent Shelf, EAA Series

Central Laboratory Table Steel Type, Flat, With Reagent Shelf, EAA Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-4116-01

  • Size(mm)
    1500×1200×800/1900
  • Reagent Shelf
    Shelf board with 2 tiers (height of the middle shelf can be adjusted), with fall prevention pipe
  • Maximum loading mass
    Approx. 200 kg / 1 span on each side
  • Product Detail Type
    1500×1200×800/1900mm
  • Weight(kg)
    146
  • Material
    Top Plate: BF top plate (base material: steel / powder coating); surface material: chemical resistant thermosetting resin: edge; PP (polypropylene); Main body (Frame/Panel): steel (powder coating); leg: with level adjuster
Part Number
3-4116-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product Detail Type Weight
(kg)

฿ 116,590.00

฿ 96,011.87

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×1200×800/1900 1500×1200×800/1900mm 146

Basic Specifications

  • Reagent Shelf
    Shelf board with 2 tiers (height of the middle shelf can be adjusted), with fall prevention pipe
  • Maximum loading mass
    Approx. 200 kg / 1 span on each side
  • Material
    Top Plate: BF top plate (base material: steel / powder coating); surface material: chemical resistant thermosetting resin: edge; PP (polypropylene); Main body (Frame/Panel): steel (powder coating); leg: with level adjuster

Specifications of 3-4116-01

  • Size(mm)
    1500×1200×800/1900
  • Reagent Shelf
    Shelf board with 2 tiers (height of the middle shelf can be adjusted), with fall prevention pipe
  • Maximum loading mass
    Approx. 200 kg / 1 span on each side
  • Product Detail Type
    1500×1200×800/1900mm
  • Weight(kg)
    146
  • Material
    Top Plate: BF top plate (base material: steel / powder coating); surface material: chemical resistant thermosetting resin: edge; PP (polypropylene); Main body (Frame/Panel): steel (powder coating); leg: with level adjuster
Part Number
3-4116-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product Detail Type Weight
(kg)

฿ 116,590.00

฿ 96,011.87

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×1200×800/1900 1500×1200×800/1900mm 146

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1