(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Central Laboratory Table Steel Type, Flat, With Cart, EAA Series

Central Laboratory Table Steel Type, Flat, With Cart, EAA Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-4112-02

  • Size(mm)
    1800×1500×800
  • Maximum loading mass
    Approx. 200 kg / 1 span on each side
  • Product Detail Type
    1800×1500×800mm
  • Weight(kg)
    200
  • Material
    Top Plate: BF top plate (base material: steel / powder coating); surface material: chemical resistant thermosetting resin: edge; PP (polypropylene); Main body (Frame/Panel): steel (powder coating); leg: with level adjuster
  • Mobile Unit
    3-tier drawers × 2 units, hinged door × 2 units
Part Number
3-4112-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product Detail Type Weight
(kg)

฿ 183,393.00

฿ 151,024.14

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×1500×800 1800×1500×800mm 200

Basic Specifications

  • Maximum loading mass
    Approx. 200 kg / 1 span on each side
  • Material
    Top Plate: BF top plate (base material: steel / powder coating); surface material: chemical resistant thermosetting resin: edge; PP (polypropylene); Main body (Frame/Panel): steel (powder coating); leg: with level adjuster
  • Mobile Unit
    3-tier drawers × 2 units, hinged door × 2 units

Specifications of 3-4112-02

  • Size(mm)
    1800×1500×800
  • Maximum loading mass
    Approx. 200 kg / 1 span on each side
  • Product Detail Type
    1800×1500×800mm
  • Weight(kg)
    200
  • Material
    Top Plate: BF top plate (base material: steel / powder coating); surface material: chemical resistant thermosetting resin: edge; PP (polypropylene); Main body (Frame/Panel): steel (powder coating); leg: with level adjuster
  • Mobile Unit
    3-tier drawers × 2 units, hinged door × 2 units
Part Number
3-4112-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product Detail Type Weight
(kg)

฿ 183,393.00

฿ 151,024.14

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×1500×800 1800×1500×800mm 200

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1