(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Central Laboratory Table Steel Type, Flat, EAA Series

Central Laboratory Table Steel Type, Flat, EAA Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 89,356.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-4007-01 SALE
3-4007-02 SALE
3-4007-03 SALE
3-4007-04 SALE
3-4007-05 SALE
3-4008-01 SALE
3-4008-02 SALE
3-4008-03 SALE
3-4008-04 SALE
3-4008-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product Detail Type Weight
(kg)

฿ 89,356.00

฿ 78,186.50

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×1200×800 1500×1200×800mm 102

฿ 97,867.00

฿ 85,633.63

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×1200×800 1800×1200×800mm 121

฿ 146,373.00

฿ 120,538.17

LABORATORY TABLES 1 Piece(s) 40 Day(s) 2400×1200×800 2400×1200×800mm 174

฿ 174,033.00

฿ 143,316.18

LABORATORY TABLES 1 Piece(s) 40 Day(s) 3000×1200×800 3000×1200×800mm 202

฿ 193,606.00

฿ 159,434.54

LABORATORY TABLES 1 Piece(s) 40 Day(s) 3600×1200×800 3600×1200×800mm 240

฿ 90,207.00

฿ 78,931.13

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×1500×800 1500×1500×800mm 110

฿ 98,717.00

฿ 86,377.38

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×1500×800 1800×1500×800mm 130

฿ 147,226.00

฿ 121,240.61

LABORATORY TABLES 1 Piece(s) 40 Day(s) 2400×1500×800 2400×1500×800mm 184

฿ 174,883.00

฿ 144,016.15

LABORATORY TABLES 1 Piece(s) 40 Day(s) 3000×1500×800 3000×1500×800mm 214

฿ 194,881.00

฿ 160,484.50

LABORATORY TABLES 1 Piece(s) 40 Day(s) 3600×1500×800 3600×1500×800mm 254

Basic Specifications

  • Top plate withstand load
    Approx. 200 kg / 1 span on each side
  • Material
    Top Plate: BF top plate (base material: steel / powder coating); surface material: chemical resistant thermosetting resin: edge; PP (polypropylene); Main body (Frame/Panel): steel (powder coating); leg: with level adjuster
Part Number
3-4007-01 SALE
3-4007-02 SALE
3-4007-03 SALE
3-4007-04 SALE
3-4007-05 SALE
3-4008-01 SALE
3-4008-02 SALE
3-4008-03 SALE
3-4008-04 SALE
3-4008-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product Detail Type Weight
(kg)

฿ 89,356.00

฿ 78,186.50

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×1200×800 1500×1200×800mm 102

฿ 97,867.00

฿ 85,633.63

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×1200×800 1800×1200×800mm 121

฿ 146,373.00

฿ 120,538.17

LABORATORY TABLES 1 Piece(s) 40 Day(s) 2400×1200×800 2400×1200×800mm 174

฿ 174,033.00

฿ 143,316.18

LABORATORY TABLES 1 Piece(s) 40 Day(s) 3000×1200×800 3000×1200×800mm 202

฿ 193,606.00

฿ 159,434.54

LABORATORY TABLES 1 Piece(s) 40 Day(s) 3600×1200×800 3600×1200×800mm 240

฿ 90,207.00

฿ 78,931.13

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×1500×800 1500×1500×800mm 110

฿ 98,717.00

฿ 86,377.38

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×1500×800 1800×1500×800mm 130

฿ 147,226.00

฿ 121,240.61

LABORATORY TABLES 1 Piece(s) 40 Day(s) 2400×1500×800 2400×1500×800mm 184

฿ 174,883.00

฿ 144,016.15

LABORATORY TABLES 1 Piece(s) 40 Day(s) 3000×1500×800 3000×1500×800mm 214

฿ 194,881.00

฿ 160,484.50

LABORATORY TABLES 1 Piece(s) 40 Day(s) 3600×1500×800 3600×1500×800mm 254

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1