(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Draft, Straight Sirocco Fan, Standard Type, BFS Series

Draft, Straight Sirocco Fan, Standard Type, BFS Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 44,953.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-3996-02 SALE
3-3996-03 SALE
3-3996-04 SALE
3-3996-05 SALE
3-3997-01 SALE
3-3997-02 SALE
3-3997-03 SALE
3-3997-04 SALE
3-3997-05 SALE
3-3997-06 SALE
3-3997-07 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Part number Product Detail Type Connection duct diameter
(mm)
Power Supply

฿ 47,372.00

฿ 37,897.60

DRAFTS 1 Piece(s) 40 Day(s) BFS-90SC Standard single-phase 100 V ø200 ø200 Single-phase 100 V

฿ 50,128.00

฿ 40,102.40

DRAFTS 1 Piece(s) 40 Day(s) BFS-100SC Standard single-phase 100 V ø200 ø200 Single-phase 100 V

฿ 54,688.00

฿ 43,750.40

DRAFTS 1 Piece(s) 40 Day(s) BFS-120SC Standard single-phase 100 V ø250 ø250 Single-phase 100 V

฿ 57,950.00

฿ 46,360.00

DRAFTS 1 Piece(s) 40 Day(s) BFS-150SC Standard single-phase 100 V ø250 ø250 Single-phase 100 V

฿ 44,953.00

฿ 35,962.40

DRAFTS 1 Piece(s) 40 Day(s) BFS-80TC Standard three-phase 200 V ø200 ø200 Three-phase 200 V

฿ 47,372.00

฿ 37,897.60

DRAFTS 1 Piece(s) 40 Day(s) BFS-90TC Standard three-phase 200 V ø200 ø200 Three-phase 200 V

฿ 50,128.00

฿ 40,102.40

DRAFTS 1 Piece(s) 40 Day(s) BFS-100TC Standard three-phase 200 V ø200 ø200 Three-phase 200 V

฿ 54,688.00

฿ 43,750.40

DRAFTS 1 Piece(s) 40 Day(s) BFS-120TC Standard three-phase 200 V ø250 ø250 Three-phase 200 V

฿ 57,950.00

฿ 46,360.00

DRAFTS 1 Piece(s) 40 Day(s) BFS-150TC Standard three-phase 200 V ø250 ø250 Three-phase 200 V

฿ 66,388.00

฿ 53,110.40

DRAFTS 1 Piece(s) 40 Day(s) BFS-180TC Standard three-phase 200 V ø250 ø250 Three-phase 200 V

฿ 81,016.00

฿ 70,889.00

DRAFTS 1 Piece(s) 40 Day(s) BFS-210TC Standard three-phase 200 V ø250 ø250 Three-phase 200 V

Basic Specifications

  • Material
    Blade: resin, casing: hot-dip galvanized steel plate, motor: high corrosion resistant hot-dip coating steel plate
  • Applications
    Air conditioning and ventilation of factories, warehouses, laboratories, testing rooms, and living rooms
  • Handling Gas Temperature and Humidity
    Temperature: -10°C to +40°C; relative humidity (normal temperature): 90% or less (indoors)
  • Air Blower Format
    Air blower with sound damping box (multi-wing)

Product Description

[Features]
·As a fan for air supply, it is a compact metal fan that is convenient for exhausting non-flammable and non-corrosive gas and for indoor ventilation
·Compact, lightweight and low noise design
·It is possible to switch between 2 levels of airflow
·It can be installed upside down and comes with hanging brackets

Part Number
3-3996-02 SALE
3-3996-03 SALE
3-3996-04 SALE
3-3996-05 SALE
3-3997-01 SALE
3-3997-02 SALE
3-3997-03 SALE
3-3997-04 SALE
3-3997-05 SALE
3-3997-06 SALE
3-3997-07 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Part number Product Detail Type Connection duct diameter
(mm)
Power Supply

฿ 47,372.00

฿ 37,897.60

DRAFTS 1 Piece(s) 40 Day(s) BFS-90SC Standard single-phase 100 V ø200 ø200 Single-phase 100 V

฿ 50,128.00

฿ 40,102.40

DRAFTS 1 Piece(s) 40 Day(s) BFS-100SC Standard single-phase 100 V ø200 ø200 Single-phase 100 V

฿ 54,688.00

฿ 43,750.40

DRAFTS 1 Piece(s) 40 Day(s) BFS-120SC Standard single-phase 100 V ø250 ø250 Single-phase 100 V

฿ 57,950.00

฿ 46,360.00

DRAFTS 1 Piece(s) 40 Day(s) BFS-150SC Standard single-phase 100 V ø250 ø250 Single-phase 100 V

฿ 44,953.00

฿ 35,962.40

DRAFTS 1 Piece(s) 40 Day(s) BFS-80TC Standard three-phase 200 V ø200 ø200 Three-phase 200 V

฿ 47,372.00

฿ 37,897.60

DRAFTS 1 Piece(s) 40 Day(s) BFS-90TC Standard three-phase 200 V ø200 ø200 Three-phase 200 V

฿ 50,128.00

฿ 40,102.40

DRAFTS 1 Piece(s) 40 Day(s) BFS-100TC Standard three-phase 200 V ø200 ø200 Three-phase 200 V

฿ 54,688.00

฿ 43,750.40

DRAFTS 1 Piece(s) 40 Day(s) BFS-120TC Standard three-phase 200 V ø250 ø250 Three-phase 200 V

฿ 57,950.00

฿ 46,360.00

DRAFTS 1 Piece(s) 40 Day(s) BFS-150TC Standard three-phase 200 V ø250 ø250 Three-phase 200 V

฿ 66,388.00

฿ 53,110.40

DRAFTS 1 Piece(s) 40 Day(s) BFS-180TC Standard three-phase 200 V ø250 ø250 Three-phase 200 V

฿ 81,016.00

฿ 70,889.00

DRAFTS 1 Piece(s) 40 Day(s) BFS-210TC Standard three-phase 200 V ø250 ø250 Three-phase 200 V

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1