1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable Tesla Meter MT-801

PORTABLE TESLA METER

Portable Tesla Meter MT-801
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 56,938.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Detection target: DC magnetic flux density/polarity (N/S), AC magnetic flux density/40 - 500Hz
・Measurement range: 0 - 3000mT
・Measurement unit: for mT
・Function: Zero reset, Polarity detect, Maximum detected value hold, Auto power OFF
・Power supply: AA battery x 4 (included for test)
・Size of sensor head: 3.5 x 1.0 x 65mm
・Main unit size: 64 x 30 x 140mm
・Weight: 250g
・Accessories: Sensor (MT-801PRB), Carrying case
・Model number: MT-801

 
Part Number
2-9505-21 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 56,938.00

฿ 45,550.40

PORTABLE TESLA METER 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-9505-21 in the Portable Tesla Meter MT-801 series.