(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High-Purity Water Production Equipment Directly Connected to Tap Water LabTower

High-Purity Water Production Equipment Directly Connected to Tap Water LabTower

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Loading...

Specifications of 2-6499-02

  • Amount of Water Sample
    Maximum 2 L/minute (It varies depending on conditions)
  • Outer Dimensions(mm)
    450×500×1500
  • Part number
    50132396
  • Weight
    58 kg
  • Pure Water Production
    30 L/h
  • High-Purity Water TOC Value
    < 5 ppb
  • Resistance value
    18.2MΩ·cm
  • Power Supply
    100 V AC 50/60 Hz 2.5 A
  • Built-in Tank Capacity
    100 L (6 tiers of 25, 40, 55, 70, 85, 100 L can be set)
  • Product Detail Type
    EDI30
  • Product Name
    LabTower EDI30
Part Number
2-6499-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 943,739.00

฿ 777,169.07

DISTILLATION/PURE WATER EQUIP 1 Piece(s) 40 Day(s)

Basic Specifications

  • Amount of Water Sample
    Maximum 2 L/minute (It varies depending on conditions)
  • Outer Dimensions(mm)
    450×500×1500
  • Part number
    50132396
  • Weight
    58 kg
  • Pure Water Production
    30 L/h
  • High-Purity Water TOC Value
    < 5 ppb
  • Resistance value
    18.2MΩ·cm
  • Power Supply
    100 V AC 50/60 Hz 2.5 A
  • Built-in Tank Capacity
    100 L (6 tiers of 25, 40, 55, 70, 85, 100 L can be set)
  • Product Detail Type
    EDI30
  • Product Name
    LabTower EDI30

Product Description

[Features]
·A 100 L tank is built-in, and the water level can be adjusted (25 L to 100 L) on the control panel, so waste and deterioration of pure water can be minimized.
·Easy to move with casters.
·Equipped with an EDI module, ion exchange can be performed semi-permanently during pure water purification.

Specifications of 2-6499-02

  • Amount of Water Sample
    Maximum 2 L/minute (It varies depending on conditions)
  • Outer Dimensions(mm)
    450×500×1500
  • Part number
    50132396
  • Weight
    58 kg
  • Pure Water Production
    30 L/h
  • High-Purity Water TOC Value
    < 5 ppb
  • Resistance value
    18.2MΩ·cm
  • Power Supply
    100 V AC 50/60 Hz 2.5 A
  • Built-in Tank Capacity
    100 L (6 tiers of 25, 40, 55, 70, 85, 100 L can be set)
  • Product Detail Type
    EDI30
  • Product Name
    LabTower EDI30
Part Number
2-6499-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 943,739.00

฿ 777,169.07

DISTILLATION/PURE WATER EQUIP 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1