(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-6529-11 |
1-6529-12 |
1-6529-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tape Width (mm) |
---|---|---|---|---|---|---|
฿ 498.00 |
FLUORINE RESIN & SEALING TAPE | 1 Piece(s) | 19 Day(s) | 12 | ||
฿ 745.00 |
FLUORINE RESIN & SEALING TAPE | 1 Piece(s) | 19 Day(s) | 18 | ||
฿ 995.00 |
FLUORINE RESIN & SEALING TAPE | 1 Piece(s) | 19 Day(s) | 24 |
[Features]
·It has excellent heat resistance and maintains high holding power even at high temperatures.
·Even complex curves can be masked beautifully without breaking off midway.
[Product Specifications]
·Materials: Base material: crepe paper, adhesive: rubber-based
·Operating Temperature Range: 177°C (0.5 hours)
·Applications: For masking under high temperature conditions such as baking paint and soldering of printed circuit boards.
Part Number |
---|
1-6529-11 |
1-6529-12 |
1-6529-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tape Width (mm) |
---|---|---|---|---|---|---|
฿ 498.00 |
FLUORINE RESIN & SEALING TAPE | 1 Piece(s) | 19 Day(s) | 12 | ||
฿ 745.00 |
FLUORINE RESIN & SEALING TAPE | 1 Piece(s) | 19 Day(s) | 18 | ||
฿ 995.00 |
FLUORINE RESIN & SEALING TAPE | 1 Piece(s) | 19 Day(s) | 24 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?