(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-3498-01 |
1-3505-01 |
1-3505-02 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Part number | Details | Overall length |
---|---|---|---|---|---|---|---|---|---|
฿ 5,858.00 |
CUTTING PREVENTION GLOVE | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | VR-33 | - | 230mm | ||
฿ 7,148.00 |
CUTTING PREVENTION GLOVE | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | VR-30 | - | 240mm | ||
฿ 7,745.00 |
CUTTING PREVENTION GLOVE | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | VR-30P (with anti-slip processing) | With anti-slip processing | 240mm |
[Features]
·They have excellent cut resistance, heat resistance, abrasion resistance, and durability against sodium hypochlorite diluent.
·After washing, they can dry only by spinning.
Part Number |
---|
1-3498-01 |
1-3505-01 |
1-3505-02 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Part number | Details | Overall length |
---|---|---|---|---|---|---|---|---|---|
฿ 5,858.00 |
CUTTING PREVENTION GLOVE | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | VR-33 | - | 230mm | ||
฿ 7,148.00 |
CUTTING PREVENTION GLOVE | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | VR-30 | - | 240mm | ||
฿ 7,745.00 |
CUTTING PREVENTION GLOVE | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | VR-30P (with anti-slip processing) | With anti-slip processing | 240mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?