1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hull Cell Tank (Heating Type) B-53W

AAA

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 32,702.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Specification: Hull Cell water tank (humidification type)
・Capacity: 267mL
・Material: PMMA (acrylic)
・Allowable temperature limit: 65℃
・External dimensions: Humidification type/150 x 117 x 92mm, Parallel type /128 x 71 x 68mm
・Set content: High-performance power supply for Hull Cell(R) wafer, Hull Cell(R) water tank (humidification type, parallel type), Heater for Hull Cell(R), Supporting table for temperature control instrument, Air pump for Hull Cell(R), Hull Cell current density quick reference plate, Positive electrode plate for Hull Cell (copper, phosphatic copper, Nickel, Zinc, tin, SK Nickel) x 1 piece each, Hull Cell(R) cathode plate (iron, brass, copper) x 100 pieces each

 
Part Number
1-1737-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 32,702.44

AAA 1 Piece(s) 31 Day(s)

Loading...

  1. 1