(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

JP Bottle Sterilized【50-200 Pieces Per Package】

JP Bottle Sterilized

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 9,500.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
11-0302-55 SALE
11-0303-55 SALE
11-0304-55
11-0305-55
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Model Number Scale
(mL)
Capacity
(mL)
Product detail type

฿ 13,902.00

฿ 11,121.60

PLASTIC CONTAINERS 1 Pack(s)

200 Pieces Per Package

40 Day(s) JP-100 10 100 -

฿ 15,752.00

฿ 12,601.60

PLASTIC CONTAINERS 1 Pack(s)

200 Pieces Per Package

40 Day(s) JP-250 25 250 -

฿ 11,767.00

PLASTIC CONTAINERS 1 Pack(s)

100 Pieces Per Package

40 Day(s) JP-500 50 500 -

฿ 9,500.00

PLASTIC CONTAINERS 1 Pack(s)

50 Pieces Per Package

40 Day(s) JP-1000 100 1000 1 L sterilized

Basic Specifications

  • Specifications
    Sterilized
  • Material
    Main body, cap: polypropylene (PP)
  • Operating Temperature Range(°C)
    0 to 98
  • Sterilization
    EOG sterilized

Product Description

[Features]
·A transparent stretched PP bottle that is hard to break.
·Although it is a PP bottle, it boasts outstanding transparency.
·The world's first highly transparent stretched polypropylene bottle.
·Since the mouth is injection molded, there is no need for an inner plug, and it has passed the decompression liquid leakage test.
·By stretch blow molding, the arrangement of molecules becomes constant and the strength is greatly improved.

Part Number
11-0302-55 SALE
11-0303-55 SALE
11-0304-55
11-0305-55
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Model Number Scale
(mL)
Capacity
(mL)
Product detail type

฿ 13,902.00

฿ 11,121.60

PLASTIC CONTAINERS 1 Pack(s)

200 Pieces Per Package

40 Day(s) JP-100 10 100 -

฿ 15,752.00

฿ 12,601.60

PLASTIC CONTAINERS 1 Pack(s)

200 Pieces Per Package

40 Day(s) JP-250 25 250 -

฿ 11,767.00

PLASTIC CONTAINERS 1 Pack(s)

100 Pieces Per Package

40 Day(s) JP-500 50 500 -

฿ 9,500.00

PLASTIC CONTAINERS 1 Pack(s)

50 Pieces Per Package

40 Day(s) JP-1000 100 1000 1 L sterilized

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1