Mini Centrifuge CM-610T 135 x 145 x 140mm 6200rpm

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Width x depth x height (mm): 135 x 145 x 140
    ・Rotation speed (rpm): 6200
    ・Maximum processing power: 1.5/2mL microtube x 6
    ・Centrifugal acceleration: 2000G
    ・Safety device: Lid open interlocking brake, automatic stopping timer (10 minutes)
    ・Power supply: 100VAC 50/60Hz
    ・Cord length: 1.8m 2P type
    ・Weight: 1.1kg
    ・Model number: CM-610T