FBK Oil RO

Brand :
JX_NIPPON_OIL

Caution

    Product Description

    High-grade industrial lubricant consisting of highly refined paraffin base oil blended with carefully selected antioxidants, rust inhibitors, anti-wear agents, defoaming agents, etc.Excellent performance satisfies most requirements for bearing lubricating oil, gear lubricating oil, compressor oil, and general hydraulic oil for general industrial machinery, and it can be used as a multi-purpose industrial oil ideal as lubricant oil for promoting lubrication control at manufacturing plants.There are 8 types with dynamic viscosities at 40°C ranging from 32 mm²/s to 460 mm²/s, enabling use over a wide range of conditions.
    [Features]
    · Good lubricity:
    High viscosity index, low friction coefficient, high resistance to wear (oil film strength) and excellent lubrication performance.
    · Good oxidation stability and thermal stability:
    Mixed with a special antioxidant carefully chosen for the highly refined base oil with excellent oxidation and heat stability so that it will not easily oxidize or degrade with little sludge formation, even over long-term use.
    Demonstrates particularly high performance as a circulation system or condenser oil in high temperature conditions due to particularly excellent high temperature and oxidation stability.
    · Excellent rust prevention:
    An excellent rust inhibitor was added that is effective even when mixed with water to prevent rust and corrosion in lubrication systems.
    · Excellent water separability:
    It has excellent water separability and can easily separate moisture that gets mixed in by settling, using a centrifuge separator, etc.
    · Remarkable Defoaming Abilities:
    Uses an excellent defoaming agent which reduces issues due to foaming in circulation systems.
    · Type:
    8 different kinds of FBK oil RO represented by the numbers 32, 46, 68, 100, 150, 220, 320, and 460. This figure shows the approximate kinematic viscosity in mm²/s at 40°C.
    A range of products from low viscosity to high viscosity are available for FBK oil RO, so it is possible to select the product that has an appropriate viscosity for the usage conditions.
    · Hazardous Goods Classification under Fire Service Act of Japan: Class 4, Type 4 Petroleum, Hazard Level III
    [Applications]
    · Lubrication of steel and nonferrous metal rolling machines, and various bearings in rubber and vinyl rolls and calendar rolls, paper machines, motors, generators, pumps and blowers, etc.
    · Lubrication of Various Decelerators
    · Lubrication of Internal/External Parts of Air and Gas Compressor
    · Extensive lubrication of machine tools
    · Hydraulic operating system
    · Lubrication of Kaplan Turbine Runner Bosses
    · Other circulation lubrication systems of gears and bearings where rust generation and oil deterioration are likely to occur

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat