1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Twist Cup Brush for Electric Tools (TCB-75A)

TRC POLISHING TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Twist Cup Brush for Electric Tool
  • Twist Cup Brush for Electric Tool
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Always wear protective equipment such as; Safety caps and Safety glasses when working. Use within the maximum operating speed of the brush. Do not apply excessive pressure since it can shorten the life of the brush also there is a risk of damage to the wire and metal fittings, which is extremely dangerous.


Product Description

Features
● The shape of the wire material of the brush is rope-like and the tip is radially frayed, making it suitable for powerful polishing of larger areas.


Use
● For Flat Surface Polishing.
● Processing before and after the welding work, burring, surface treatment, removal of tough rust
remover, paint removal and oxidized scale removal, etc.


Specs
● Compatible Grinder: Grinding Wheel Diameter 100mm for Electric Tools

Specification example of cup brush for pneumatic tools

Part Number
TCB-75A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHair material JAN code Trusco Code Hair material

฿ 1,038.62

TRC POLISHING TOOL 1 Piece(s) Same day -4989999432763827-7134Wire material: Steel wire

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 75 Wire diameter(mm) 0.35 Thread Diameter M10(P1.5)
Max. Rotational Speed(rpm) 12000 Mass(g) 260

Please check the type/dimensions/specifications of the part TCB-75A in the Twist Cup Brush for Electric Tools series.

Products with similar specification

Part Number
TCB-75AS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHair material JAN code Trusco Code Hair material

฿ 1,466.12

1 Piece(s) 12 Day(s) Stainless Steel4989999419870820-6429Wire material: Stainless steel wire (SUS304)