KTC Charger

Brand :
KTC(KYOTO TOOL)
Caution
Product Description
[Features]
· Battery charger for the battery pack (JBE18030H/JBE18015H).
[Applications]
· Charger for Battery Pack (JBE18030H/JBE18015H)
[Product Specifications]
· Type: Charger
· Voltage (V): -
· Capacity (Ah): -
· Power supply (V): 100
· Power Consumption (W): 60
· For use with JBE18030H/JBE18015H battery packs
· JAN code: 4989433613857
· Trusco Code: 820-6650
· Mass: 520 g