1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Theta Mini

NRS CUTTING STONES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 425.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ultra-thin type results in faster cutting speed and significantly improved work efficiency.
· Ultra-thin, there is no burn in the cut, and there is less burr.
· Small-diameter type suitable for narrow places and small areas.
[Applications]
· Cutting general metal small diameter cylindrical rods/pipe/steel plate/square timber/corrugated galvanized iron sheet, etc.

Part Number
SM581NX60S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 425.00

NRS CUTTING STONES 10 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Product Model Flat Work Material General Steel / Stainless Steel / Aluminum Abrasive NX
Particle Size(#) 60 Hardness S Outside Diameter(mm) 58
Blade Thickness(mm) 1 Inner Diameter(mm) 9.53 Peripheral Speed (Maximum operating peripheral speed)(m/s) 72(4300m/min)

Please check the type/dimensions/specifications of the part SM581NX60S in the Theta Mini series.