(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Selfishly | Groove Width (For Grooving / Plunging) | Compatible Holder | Material | B |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 853.31 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Left Handed | 1 | GIVL…1A/GIVL…1AE/GIVL…1AW | KW10 | 2.3 | ||
฿ 1,044.75 | KYR HOLDERS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Left Handed | 1 | GIVL…1A/GIVL…1AE/GIVL…1AW | PR1225 | 2.3 | ||
฿ 1,031.81 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / High-Hardness Material | Left Handed | 1 | GIVL…1A/GIVL…1AE/GIVL…1AW | PR930 | 2.3 | ||
฿ 727.87 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Cast Iron | Left Handed | 1 | GIVL…1A/GIVL…1AE/GIVL…1AW | TC40N | 2.3 | ||
฿ 799.64 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Left Handed | 1 | GIVL…1A/GIVL…1AE/GIVL…1AW | TC60M | 2.3 | ||
฿ 853.31 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Left Handed | 1.25 | GIVL…1A/GIVL…1AE/GIVL…1AW | KW10 | 2.3 | ||
฿ 727.87 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Cast Iron | Left Handed | 1.25 | GIVL…1A/GIVL…1AE/GIVL…1AW | TC40N | 2.3 | ||
฿ 853.31 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Left Handed | 1.45 | GIVL…1A/GIVL…1AE/GIVL…1AW | KW10 | 2.3 | ||
฿ 1,044.75 | KYR HOLDERS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Left Handed | 1.45 | GIVL…1A/GIVL…1AE/GIVL…1AW | PR1225 | 2.3 | ||
฿ 727.87 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Cast Iron | Left Handed | 1.45 | GIVL…1A/GIVL…1AE/GIVL…1AW | TC40N | 2.3 | ||
฿ 799.64 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Left Handed | 1.45 | GIVL…1A/GIVL…1AE/GIVL…1AW | TC60M | 2.3 | ||
฿ 916.03 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Left Handed | 1.45 | GIVL…1B/GIVL…1BE/GIVL…1BW | KW10 | 2.8 | ||
฿ 1,113.50 | KYR HOLDERS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Left Handed | 1.45 | GIVL…1B/GIVL…1BE/GIVL…1BW | PR1225 | 2.8 | ||
฿ 1,100.56 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / High-Hardness Material | Left Handed | 1.45 | GIVL…1B/GIVL…1BE/GIVL…1BW | PR930 | 2.8 | ||
฿ 780.95 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Cast Iron | Left Handed | 1.45 | GIVL…1B/GIVL…1BE/GIVL…1BW | TC40N | 2.8 | ||
฿ 859.34 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Left Handed | 1.45 | GIVL…1B/GIVL…1BE/GIVL…1BW | TC60M | 2.8 | ||
฿ 853.31 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Left Handed | 1.85 | GIVL…1A/GIVL…1AE/GIVL…1AW | KW10 | 2.3 | ||
฿ 1,044.75 | KYR HOLDERS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Left Handed | 1.85 | GIVL…1A/GIVL…1AE/GIVL…1AW | PR1225 | 2.3 | ||
฿ 859.34 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Left Handed | 1.85 | GIVL…1B/GIVL…1BE/GIVL…1BW | TC60M | 2.8 | ||
฿ 853.31 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Left Handed | 2 | GIVL…1A/GIVL…1AE/GIVL…1AW | KW10 | 2.3 | ||
฿ 1,044.75 | KYR HOLDERS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Left Handed | 2 | GIVL…1A/GIVL…1AE/GIVL…1AW | PR1225 | 2.3 | ||
฿ 1,031.81 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / High-Hardness Material | Left Handed | 2 | GIVL…1A/GIVL…1AE/GIVL…1AW | PR930 | 2.3 | ||
฿ 727.87 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Cast Iron | Left Handed | 2 | GIVL…1A/GIVL…1AE/GIVL…1AW | TC40N | 2.3 | ||
฿ 799.64 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Left Handed | 2 | GIVL…1A/GIVL…1AE/GIVL…1AW | TC60M | 2.3 | ||
฿ 916.03 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Left Handed | 2 | GIVL…1B/GIVL…1BE/GIVL…1BW | KW10 | 3.2 | ||
฿ 1,100.56 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / High-Hardness Material | Left Handed | 2 | GIVL…1B/GIVL…1BE/GIVL…1BW | PR930 | 3.2 | ||
฿ 780.95 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Cast Iron | Left Handed | 2 | GIVL…1B/GIVL…1BE/GIVL…1BW | TC40N | 3.2 | ||
฿ 993.00 | KYR MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Left Handed | 2 | GIVL…1B/GIVL…1BE/GIVL…1BW | TC60M | 3.2 | ||
฿ 1,113.50 | KYR HOLDERS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Left Handed | 2.30 | GIVL…1B/GIVL…1BE/GIVL…1BW | PR1225 | 3.2 | ||
฿ 1,100.56 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / High-Hardness Material | Left Handed | 2.30 | GIVL…1B/GIVL…1BE/GIVL…1BW | PR930 | 3.2 | ||
฿ 859.34 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Left Handed | 2.30 | GIVL…1B/GIVL…1BE/GIVL…1BW | TC60M | 3.2 | ||
฿ 853.31 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Left Handed | 2.5 | GIVL…1A/GIVL…1AE/GIVL…1AW | KW10 | 2.3 | ||
฿ 1,044.75 | KYR HOLDERS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Left Handed | 2.5 | GIVL…1A/GIVL…1AE/GIVL…1AW | PR1225 | 2.3 | ||
฿ 916.03 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Left Handed | 2.5 | GIVL…1B/GIVL…1BE/GIVL…1BW | KW10 | 3.2 | ||
฿ 1,113.50 | KYR HOLDERS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Left Handed | 2.5 | GIVL…1B/GIVL…1BE/GIVL…1BW | PR1225 | 3.2 | ||
฿ 780.95 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Cast Iron | Left Handed | 2.5 | GIVL…1B/GIVL…1BE/GIVL…1BW | TC40N | 3.2 | ||
฿ 789.00 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Left Handed | 2.5 | GIVL…1B/GIVL…1BE/GIVL…1BW | TC60M | 3.2 | ||
฿ 780.95 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Cast Iron | Left Handed | 2.8 | GIVL…2B/GIVL…2BE/GIVL…2BW | TC40N | 3.2 | ||
฿ 1,037.84 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Left Handed | 2.8 | GIVL…1C/GIVL…1CE/GIVL…1CW | KW10 | 4.5 | ||
฿ 1,267.28 | KYR HOLDERS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Left Handed | 2.8 | GIVL…1C/GIVL…1CE/GIVL…1CW | PR1225 | 4.5 | ||
฿ 884.67 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Cast Iron | Left Handed | 2.8 | GIVL…1C/GIVL…1CE/GIVL…1CW | TC40N | 4.5 | ||
฿ 853.31 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Left Handed | 3 | GIVL…1A/GIVL…1AE/GIVL…1AW | KW10 | 2.3 | ||
฿ 916.03 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Left Handed | 3 | GIVL…2B/GIVL…2BE/GIVL…2BW | KW10 | 4.2 | ||
฿ 1,113.50 | KYR HOLDERS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Left Handed | 3 | GIVL…2B/GIVL…2BE/GIVL…2BW | PR1225 | 4.2 | ||
฿ 1,100.56 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / High-Hardness Material | Left Handed | 3 | GIVL…2B/GIVL…2BE/GIVL…2BW | PR930 | 4.2 | ||
฿ 780.95 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Cast Iron | Left Handed | 3 | GIVL…2B/GIVL…2BE/GIVL…2BW | TC40N | 4.2 | ||
฿ 859.34 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Left Handed | 3 | GIVL…2B/GIVL…2BE/GIVL…2BW | TC60M | 4.2 | ||
฿ 1,355.00 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / High-Hardness Material | Left Handed | 3 | GIVL…1C/GIVL…1CE/GIVL…1CW | PR930 | 4.5 | ||
฿ 884.67 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Cast Iron | Left Handed | 3 | GIVL…1C/GIVL…1CE/GIVL…1CW | TC40N | 4.5 | ||
฿ 972.11 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Left Handed | 3 | GIVL…1C/GIVL…1CE/GIVL…1CW | TC60M | 4.5 | ||
฿ 853.31 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Left Handed | 3.40 | GIVL…1A/GIVL…1AE/GIVL…1AW | KW10 | 2.3 | ||
฿ 1,037.84 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Left Handed | 3.40 | GIVL…1C/GIVL…1CE/GIVL…1CW | KW10 | 5.5 | ||
฿ 1,267.28 | KYR HOLDERS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Left Handed | 3.40 | GIVL…1C/GIVL…1CE/GIVL…1CW | PR1225 | 5.5 | ||
฿ 1,457.00 | KYR MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / High-Hardness Material | Left Handed | 3.40 | GIVL…1C/GIVL…1CE/GIVL…1CW | PR930 | 5.5 | ||
฿ 884.67 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Cast Iron | Left Handed | 3.40 | GIVL…1C/GIVL…1CE/GIVL…1CW | TC40N | 5.5 | ||
฿ 972.11 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Left Handed | 3.40 | GIVL…1C/GIVL…1CE/GIVL…1CW | TC60M | 5.5 | ||
฿ 916.03 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Left Handed | 4 | GIVL…2B/GIVL…2BE/GIVL…2BW | KW10 | 4.2 | ||
฿ 1,037.84 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Left Handed | 4 | GIVL…2C/GIVL…2CE/GIVL…2CW | KW10 | 5.5 | ||
฿ 884.67 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Cast Iron | Left Handed | 4 | GIVL…2C/GIVL…2CE/GIVL…2CW | TC40N | 5.5 | ||
฿ 972.11 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Left Handed | 4 | GIVL…2C/GIVL…2CE/GIVL…2CW | TC60M | 5.5 | ||
฿ 1,037.84 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Left Handed | 4.3 | GIVL…2C/GIVL…2CE/GIVL…2CW | KW10 | 6.3 | ||
฿ 884.67 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Cast Iron | Left Handed | 4.3 | GIVL…2C/GIVL…2CE/GIVL…2CW | TC40N | 6.3 | ||
฿ 972.11 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Left Handed | 4.3 | GIVL…2C/GIVL…2CE/GIVL…2CW | TC60M | 6.3 | ||
฿ 1,037.84 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Left Handed | 4.60 | GIVL…2C/GIVL…2CE/GIVL…2CW | KW10 | 6.3 | ||
฿ 1,037.84 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Left Handed | 5 | GIVL…2C/GIVL…2CE/GIVL…2CW | KW10 | 6.3 | ||
฿ 1,267.28 | KYR HOLDERS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Left Handed | 5 | GIVL…2C/GIVL…2CE/GIVL…2CW | PR1225 | 6.3 | ||
฿ 972.11 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Left Handed | 5 | GIVL…2C/GIVL…2CE/GIVL…2CW | TC60M | 6.3 | ||
฿ 1,037.84 | KYR MILLING INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Right Handed | 4.3 | GIVR…2C/GIVR…2CE/GIVR…2CW | KW10 | 6.3 | ||
฿ 1,267.28 | KYR HOLDERS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Right Handed | 4.3 | GIVR…2C/GIVR…2CE/GIVR…2CW | PR1225 | 6.3 | ||
฿ 1,254.34 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / High-Hardness Material | Right Handed | 4.3 | GIVR…2C/GIVR…2CE/GIVR…2CW | PR930 | 6.3 | ||
฿ 884.67 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Cast Iron | Right Handed | 4.3 | GIVR…2C/GIVR…2CE/GIVR…2CW | TC40N | 6.3 | ||
฿ 972.11 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Right Handed | 4.3 | GIVR…2C/GIVR…2CE/GIVR…2CW | TC60M | 6.3 | ||
฿ 1,037.84 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Right Handed | 4.60 | GIVR…2C/GIVR…2CE/GIVR…2CW | KW10 | 6.3 | ||
฿ 1,267.28 | KYR HOLDERS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Right Handed | 4.60 | GIVR…2C/GIVR…2CE/GIVR…2CW | PR1225 | 6.3 | ||
฿ 1,254.34 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / High-Hardness Material | Right Handed | 4.60 | GIVR…2C/GIVR…2CE/GIVR…2CW | PR930 | 6.3 | ||
฿ 884.67 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Cast Iron | Right Handed | 4.60 | GIVR…2C/GIVR…2CE/GIVR…2CW | TC40N | 6.3 | ||
฿ 1,037.84 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Right Handed | 5 | GIVR…2C/GIVR…2CE/GIVR…2CW | KW10 | 6.3 | ||
฿ 1,267.28 | KYR HOLDERS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Right Handed | 5 | GIVR…2C/GIVR…2CE/GIVR…2CW | PR1225 | 6.3 | ||
฿ 1,254.34 | KYR MILLING INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / High-Hardness Material | Right Handed | 5 | GIVR…2C/GIVR…2CE/GIVR…2CW | PR930 | 6.3 | ||
฿ 1,022.00 | KYR MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | Right Handed | 5 | GIVR…2C/GIVR…2CE/GIVR…2CW | TC40N | 6.3 | ||
฿ 972.11 | KYR MILLING INSERTS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Right Handed | 5 | GIVR…2C/GIVR…2CE/GIVR…2CW | TC60M | 6.3 |
Loading...
Shape | Others | Application | Grooving / Parting | Nose R | 0.2 |
---|
How can we improve?
How can we improve?