(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ground Detector Pillars Catch Neo【1-10 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 564.98 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
P-11H
P-11KH
P-11N
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Detectable wall thickness
(mm)
Tip diameter x Total length
(mm)
Details Type JAN Code Trusco Code Set Content Material Compatible Model Mass
(g)

฿ 747.31

BACK WALL MATERIAL DETECTORS 1 Piece(s) - 14 Day(s) 35 0.6×160 Without Nail Catch 4975846533011 412-1643 Replacement Spare Needle and Wall Padding Felt Body: ABS, Needle: Iron - 40

฿ 564.98

BACK WALL MATERIAL DETECTORS 1 Pack(s)

10 Pieces Per Package

12 Day(s) - - Replacement Needle 4975846532991 412-1651 Contains 10 needles Iron P-11H、P-11N 16

฿ 767.10

BACK WALL MATERIAL DETECTORS 1 Piece(s) - 14 Day(s) 35 0.6×160 With Nail Catch 4975846533004 412-1660 Replacement Spare Needle and Wall Padding Felt Body: ABS, Needle: Iron - 40

Basic Specifications

Product Description

[Features]
· Includes a stabilizer to prevent the needle from bending when inserted.
· Includes a memory ring that enables depth detection.
· Uses a fluorine coating that makes it easy for the needle to be inserted and removed.
[Applications]
· Inner wall ground detection
· Heaton screw

Part Number
P-11H
P-11KH
P-11N
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Detectable wall thickness
(mm)
Tip diameter x Total length
(mm)
Details Type JAN Code Trusco Code Set Content Material Compatible Model Mass
(g)

฿ 747.31

BACK WALL MATERIAL DETECTORS 1 Piece(s) - 14 Day(s) 35 0.6×160 Without Nail Catch 4975846533011 412-1643 Replacement Spare Needle and Wall Padding Felt Body: ABS, Needle: Iron - 40

฿ 564.98

BACK WALL MATERIAL DETECTORS 1 Pack(s)

10 Pieces Per Package

12 Day(s) - - Replacement Needle 4975846532991 412-1651 Contains 10 needles Iron P-11H、P-11N 16

฿ 767.10

BACK WALL MATERIAL DETECTORS 1 Piece(s) - 14 Day(s) 35 0.6×160 With Nail Catch 4975846533004 412-1660 Replacement Spare Needle and Wall Padding Felt Body: ABS, Needle: Iron - 40

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1