1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Temperature Detector K Thermocouple φ4 X 2,000 (L)

YGM HEATERS

Temperature Detector K Thermocouple φ4 X 2,000 (L)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,458.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Affordable temperature detector with stainless steel protective tube. L-type, type with mounting screws, etc. can be manufactured.
[Applications]
· For temperature control of various electric heaters in combination with the temperature controller.

Part Number
YP-1-K-2000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,458.99

YGM HEATERS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Model Thermocouple Sensor type K Thermocouple Protection Tubes Diameter: 4 mm, Length: 50 mm
Normal Temperature Limit(°C) Normal Temperature (°C): 300 Trusco Code 811-6692 Mass(g) 20

Please check the type/dimensions/specifications of the part YP-1-K-2000 in the Temperature Detector K Thermocouple φ4 X 2,000 (L) series.