(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Plastic Transport Cart Komawari-Kun Quiet G Wheels 600 mm × 390 mm Orange

Compact Plastic Transport Cart Komawari-Kun Quiet G Wheels 600 mm × 390 mm Orange

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • When folding the handle down for use or for carrying, always engage the handle lock.

Specifications of MP-6039N2-OR

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    100
  • Main Body Material
    Plastic
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Details Type
    Folding handle type
  • Color
    Orange
  • Length(mm)
    793 (with handle stowed)
  • Width(mm)
    390
  • Depth(mm)
    600
  • Height(mm)
    125
  • Handle Height(mm)
    790
  • Caster Diameter(mm)
    75
  • Compatible Stopper
    KW-GJS, MP-6039NFB
  • JAN Code
    4989999484076
  • Trusco Code
    818-6976
  • Mass(g)
    3,900
  • Main Body Material
    Recycled polypropylene (PP)
  • Handle
    Steel
  • Handle Surface Processing
    Melamine baked-on coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Elastomer resin
  • Assembly/completion
    Finished product
  • Internal Capacity
    1 unit
Part Number
MP-6039N2-OR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 2,389.46

REAR CARS 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    100
  • Main Body Material
    Plastic
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Details Type
    Folding handle type
  • Color
    Orange
  • Length(mm)
    793 (with handle stowed)
  • Width(mm)
    390
  • Depth(mm)
    600
  • Height(mm)
    125
  • Handle Height(mm)
    790
  • Caster Diameter(mm)
    75
  • Compatible Stopper
    KW-GJS, MP-6039NFB
  • JAN Code
    4989999484076
  • Trusco Code
    818-6976
  • Mass(g)
    3,900
  • Main Body Material
    Recycled polypropylene (PP)
  • Handle
    Steel
  • Handle Surface Processing
    Melamine baked-on coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Elastomer resin
  • Assembly/completion
    Finished product
  • Internal Capacity
    1 unit

Product Description

Quiet type compact plastic transport cart.
[Features]
· Uses ø75 quiet casters for reduced noise.
· Elastomer resin wheels have higher resilience, move more lightly and leave fewer tire marks than traditional rubber wheels.
· At a lightweight 3.9 kg, it reduces workloads and is also easy to carry (move).
· The handle can be stored inside the unit, saving space when in storage.
· Can be used as a dolly when the handle is stowed away.
· Locking and unlocking of the handle is simple with the single-action mechanism.
[Applications]
· For transporting documents in offices, etc. For taking out trash, etc., at home.

Specifications of MP-6039N2-OR

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    100
  • Main Body Material
    Plastic
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Details Type
    Folding handle type
  • Color
    Orange
  • Length(mm)
    793 (with handle stowed)
  • Width(mm)
    390
  • Depth(mm)
    600
  • Height(mm)
    125
  • Handle Height(mm)
    790
  • Caster Diameter(mm)
    75
  • Compatible Stopper
    KW-GJS, MP-6039NFB
  • JAN Code
    4989999484076
  • Trusco Code
    818-6976
  • Mass(g)
    3,900
  • Main Body Material
    Recycled polypropylene (PP)
  • Handle
    Steel
  • Handle Surface Processing
    Melamine baked-on coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Elastomer resin
  • Assembly/completion
    Finished product
  • Internal Capacity
    1 unit
Part Number
MP-6039N2-OR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 2,389.46

REAR CARS 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Compact Plastic Transport Cart Komawari-Kun (Folding Handle Type / Quiet Type) MP-6039N2-OR Specifications
MP-6039N2-OR external appearance

MP-6039N2-OR external appearance

Color variations

Color variations

Specifications

  • Finished product
  • Swivel caster, fixed caster × 2 pcs each
  • Noise level: 40.75 dB
  • Country of manufacture: Japan

Materials

  • Load platform: recycled polypropylene (PP) 100% recycled material
  • Handle: steel
  • Handle surface processing: melamine baked-on coating
  • Caster bracket: steel
  • Wheels: elastomer resin
Part numberUniform load
(kg)
ColorLength × width × height
(mm)
Handle height
(mm)
Caster diameter
(mm)
Compatible stopperMass
(kg)
MP-6039N2-OR100Orange600 × 390 × 12579075KW-GJS, MP-6039NFB3.9

Usage precautions

· When folding the handle down for use or for carrying, always engage the handle lock.