(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Cleaners -Wet & Dry- Water Washable Stainless Steel Tank type

Vacuum Cleaners -Wet & Dry- Water Washable Stainless Steel Tank type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 19,800.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SPSV-110-8BT SALE
SPSV-110L-8BT SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dust Collection Capacity
(L)
Mass
(kg)
Mass
(kg)
Water Suction Capacity
(L)
Dimension Width
(mm)
Dimension Depth
(mm)
Dimension Height
(mm)

฿ 19,800.00

฿ 18,667.44

VACUUM CLEANERS 1 Piece(s) 1 Day(s) 10L 14 14 7 370 410 580

฿ 21,214.00

฿ 20,399.38

VACUUM CLEANERS 1 Piece(s) 1 Day(s) 22L 16 16 20 400 420 780

Basic Specifications

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Type
    Dust Type
  • Power Consumption(W)
    1100
  • Hose Length
    2 m
  • Hose Diameter(mm)
    38
  • Power
    Thai Plug
  • Power
    Thai Plug
  • Power Cord(m)
    8
  • Maximum Vacuum Pressure(kpa)
    23
  • Maximum Airflow (50 Hz / 60 Hz)(m3/min)
    2.7
  • Tank Material
    Stainless Steel

Product Description

●Power and versatile vacuum cleaners with very easy maintenance
●Type Plug: Thai

Part Number
SPSV-110-8BT SALE
SPSV-110L-8BT SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dust Collection Capacity
(L)
Mass
(kg)
Mass
(kg)
Water Suction Capacity
(L)
Dimension Width
(mm)
Dimension Depth
(mm)
Dimension Height
(mm)

฿ 19,800.00

฿ 18,667.44

VACUUM CLEANERS 1 Piece(s) 1 Day(s) 10L 14 14 7 370 410 580

฿ 21,214.00

฿ 20,399.38

VACUUM CLEANERS 1 Piece(s) 1 Day(s) 22L 16 16 20 400 420 780

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications