Marugo Medallion Safety #507 White 23.0 cm

Brand :
MARUGO

Caution

    Product Description

    [Features]
    · A safety sneaker developed specifically for women.
    · Employs a foot mold that perfectly fits women's feet.
    · Lightweight, safe resin toe box.
    · A colorful and stylish design.
    [Applications]
    · For general work.
    [Product Specifications]
    · Size (cm): 23.0
    · Width: EEE
    · Compressive load resistance: 4.5 kN
    · Shock-absorbing heel
    · Color: white
    · JAN code: 4982841086220
    · Trusco code: 496-4349
    · Weight: 500 g
    [Material/Finish]
    · Resin toe box
    · Upper: synthetic leather + mesh
    · Sole: EVA + rubber

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Marugo Medallion Safety #507 White 23.0 cm | MARUGO | MISUMI Thailand