1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mag-X, Magnetic Hook, Zero Slide Series

Mag-X, Magnetic Hook, Zero Slide Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 285.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compact and ultra-strong magnet hook.
· Newly developed non-slip material exhibits intense load withstanding capacity.
· Wide objects can also be hung since the hook is deep.
· Also allows objects to be installed on the ceiling by using the 360-degree rotating hook.
[Product Specifications]
· Ceiling Hanging Estimate Load Capacity: (S) Approx. 3 kg, (M) Approx. 5 kg

Part Number
MZR-4W-CT
MZR-6W-CT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 285.23

MAGNET TYPE HOOK 1 Piece(s) 1 Day(s)

฿ 356.65

MAGNET TYPE HOOK 1 Piece(s) 1 Day(s)

Loading...

  1. 1