1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Heat Jacket for IBC Tank IBC1-40

AKS HEATERS

Heat Jacket for IBC Tank IBC1-40
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 237,095.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made from reinforced cloth, it can be used for square and cylindrical containers, as well as 18 L drums and IBC containers.
· It is foldable and requires little space for storage.
[Applications]
· As a container heater for liquids hardened due to cold.
· External coating material: Film glass-reinforced cloth
· Internal insulation material: Stitched fiberglass compound

Part Number
IBC1-40 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 237,095.00

฿ 134,835.93

AKS HEATERS 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Product Model Band Heaters Size(mm) Length: 4,060-4,310 mm, Height: 950 mm Setting Temperature Range(°C) -5~40℃
Rated power(W) 1×1300W JAN Code 4523606675473 Trusco Code 509-6758
Mass(g) 4000

Please check the type/dimensions/specifications of the part IBC1-40 in the Heat Jacket for IBC Tank IBC1-40 series.