1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micrometer, with Verification Form (Product Body and JCSS Revised Verification Form)

SWS MEASURING TOOL

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,372.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
19081
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,372.00

SWS MEASURING TOOL 1 Piece(s) 91 Day(s)

Loading...

  1. 1

Basic Information

Type Accessory Measurement range (details) 25~50mm

Please check the type/dimensions/specifications of the part 19081 in the Micrometer, with Verification Form (Product Body and JCSS Revised Verification Form) series.