1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Heavy Duty Magnet Hanger

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Heavy Duty Magnet Hanger
  • Heavy Duty Magnet Hanger
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 426.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ultra-strong type that uses an anisotropic magnet.
It can suspend heavy objects that have been difficult with conventional magnetic hangers.
· Protective tape is attached to the magnetic surface so as not to scratch the wall.
If more powerful magnetic force is required, peel off before use.
* Load Capacity: 3 kg with tape, 5 kg with tape peeled off
· The square C type's hook is not fixed and can be used for not only walls but also ceilings.
[Material]
Main body (exterior): Iron

 
Part Number
73500
73510
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType

฿ 469.62

SWS MAGNET 1 Piece(s) 1 Day(s) Square shape C

฿ 426.00

SWS MAGNET 1 Piece(s) Same day Round D

Loading...

  1. 1

Basic Information

Product Type Other Orientation Anisotropy