1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Magnification Retractable Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • High Magnification Retractable Type
  • High Magnification Retractable Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,297.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A small, high magnification type that can be stored for convenient carrying.
[Applications]
· For work that requires high magnification (such as jewel appraisal, ore observation, mechanical drawing, etc.).

 
Part Number
75765
75766
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Type Mass
(g)
Material

฿ 1,297.00

SWS MEASURING TOOL 1 Piece(s) 4 Day(s) 10I with chain - 10x46Main Body: Iron, Zinc

฿ 1,944.00

SWS MEASURING TOOL 1 Piece(s) 91 Day(s) 3・4・5J with Chain, 3, 4, 5x47Main Body: Iron, Aluminum

Loading...

  1. 1

Basic Information

Product Type Pocket Loupe Light presence NA Lens Size(mm) 19
Main Body Size(mm) 44×27×16