1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

For Precision Work (Part Number)

SWS MEASURING TOOL

For Precision Work
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 585.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Useful for increasing detailed work efficiency.

 
Part Number
75537
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 585.00

SWS MEASURING TOOL 1 Piece(s) 91 Day(s)

Loading...

  1. 1

Basic Information

Product Type Other Optical Instruments Magnification(x) 4.5 Light presence NA
Lens Size(mm) 30 Type Q-1 with Tweezer 30 mm 4.5x Main Body Size(mm) 110×36×13
Mass(g) 27 Material Main Body: Stainless Steel, Polyethylene Resin Application For minute work using forceps, tweezers, bonsai trimming, etc.

Please check the type/dimensions/specifications of the part 75537 in the For Precision Work series.