1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Portable Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Portable Type
  • Portable Type
  • Portable Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 415.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Pocket sized and portable.
· With a case for lens protection.
· N-3 is a bifocal lens.
[Applications]
· For reading small print in a newspaper or a dictionary.

 
Part Number
75535
75536
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
Type Main Body Size
(mm)

฿ 415.06

SWS MEASURING TOOL 1 Piece(s) 45 Day(s) 3.545N-2 45 mm 3.559×59×15

฿ 585.00

SWS MEASURING TOOL 1 Piece(s) 4 Day(s) 2&465N-3 65 mm 2&4 Double Focal Point86×70×15

Loading...

  1. 1

Basic Information

Product Type Pocket Loupe Light presence NA Mass(g) 33
Material Case: Synthetic Leather