1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sheet Lens (75503)

SWS MEASURING TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses a Fresnel lens.
Normal lenses become thicker as the lens diameter increases, but Fresnel lenses can be manufactured thinner.
· U-1, U-3, and U-4 include a handy portable vinyl case.
[Applications]
· For reading books, maps, phone books, and drawings.

 
Part Number
75503
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Type Mass
(g)
Size
(mm)

฿ 99.00

SWS MEASURING TOOL 1 Piece(s) 4 Day(s) 3.5U-2 3.5x Bookmark Sized3140×38

Loading...

  1. 1

Basic Information

Product Type Accessory Light presence NA Material Main Body: Polyvinyl Chloride

Please check the type/dimensions/specifications of the part 75503 in the Sheet Lens series.

Products with similar specification

Part Number
75505
75506
75522
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMagnification
(x)
Type Mass
(g)
Size
(mm)

฿ 119.00

1 Piece(s) 4 Day(s) 3.5U-3 3.5x Card Sized385×55

฿ 274.00

1 Piece(s) 4 Day(s) 2U-4 2x Notebook Sized7150×78

฿ 524.00

1 Piece(s) 91 Day(s) 2U-5 2x A4 Size40280×215