1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnifying glass S-1·S-2·S-3

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Magnifying glass S-1·S-2·S-3
  • Magnifying glass S-1·S-2·S-3
  • Magnifying glass S-1·S-2·S-3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 82.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The pocket size makes it convenient for carrying.
[Applications]
· When reading small print in newspapers and dictionaries, etc.

 
Part Number
75555
75556
75557
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
Type Main Body Size
(mm)
Mass
(g)
Material

฿ 480.00

SWS MEASURING TOOL 1 Piece(s) 4 Day(s) 260S-1 60 mm, 2x70×155×1535Main Body: Polypropylene Resin

฿ 200.00

SWS MEASURING TOOL 1 Piece(s) 4 Day(s) 3.545S-2 45 mm 3.5x55×115×827Main Body: Polyethylene Resin

฿ 82.00

SWS MEASURING TOOL 1 Piece(s) 4 Day(s) 330S-3 30 mm, 3x36×77×53Body: acrylic resin

Loading...

  1. 1

Basic Information

Product Type Pocket Loupe Light presence NA