1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

With lamp for leading

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • With lamp for leading
  • With lamp for leading
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 912.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With bright and clear LED light.
· Uses an easily held grip that fits the hand well. (A-6)
· With a stand that frees both hands. (A-7)
[Applications]
· When reading small print in newspapers and dictionaries, etc.

 
Part Number
75751
75755
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLens Size
(mm)
Type Main Body Size
(mm)
Mass
(g)
Power Supply

฿ 912.00

SHI MEASURING TOOL 1 Piece(s) 91 Day(s) 110A-6 110 mm 2 x & 4 x bifocal, with LED Light240×117×24118AAA Alkaline Batteries x 2 (Since the battery included is for monitor use, service life may be short.)

฿ 1,010.00

SHI MEASURING TOOL 1 Piece(s) 4 Day(s) 90A-7 90 mm 2 x & 4 x bifocal, with Stand Light220×97×21163AA Alkaline Batteries x 2 (Since the battery included is for monitor use, service life may be short.)

Loading...

  1. 1

Basic Information

Product Type Handheld Loupe Magnification(x) 2&4 Light presence With LED Light
Material Body: ABS resin Accessory Battery provided