(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Direction compass [others]

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 75672

  • Type
    K-2 Japanese Characters
  • Size(mm)
    φ44×11
  • Mass(g)
    12
  • Features
    Degree Plate Japanese Text
  • Material
    Body: aluminum, Surface covering compass dial: glass
Part Number
75672
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 159.00

SURVEYOR RODS 1 Piece(s) 91 Day(s)

Basic Specifications

  • Type
    K-2 Japanese Characters
  • Size(mm)
    φ44×11
  • Mass(g)
    12
  • Features
    Degree Plate Japanese Text
  • Material
    Body: aluminum, Surface covering compass dial: glass

Product Description

[Features]
■ For I Zipper
· A type integrating a direction compass and alcohol thermometer.
· The entire surface is luminescent and glows in the dark.
· Can be attached to a fastener, used as a keyholder, etc.
■ K-2 Japanese Text
· A standard type that can be used as teaching materials.
[Applications]
· For confirming compass directions.

Specifications of 75672

  • Type
    K-2 Japanese Characters
  • Size(mm)
    φ44×11
  • Mass(g)
    12
  • Features
    Degree Plate Japanese Text
  • Material
    Body: aluminum, Surface covering compass dial: glass
Part Number
75672
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 159.00

SURVEYOR RODS 1 Piece(s) 91 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1