- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 71310
-
- Type
- C Key Holder Type
-
- Size(mm)
- 76×52×11
-
- Mass(g)
- 26
-
- Features
- Degree Plate Roman Text
-
- Application
- Direction compass
-
- Material
- Body: ABS resin
-
- Scale (front side)
- Exterior (1 Scale) Exterior 1:1 (cm) Circle Interior 1:50,000 (1 km), Interior (1 Scale) Circle Exterior 1:20,000 (200 m) Circle Interior 1:5,000 (100 m)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 757.00
|
SURVEYOR RODS
|
1 Piece(s)
|
|
91 Day(s)
|
Basic Specifications
-
- Type
- C Key Holder Type
-
- Size(mm)
- 76×52×11
-
- Mass(g)
- 26
-
- Features
- Degree Plate Roman Text
-
- Application
- Direction compass
-
- Material
- Body: ABS resin
-
- Scale (front side)
- Exterior (1 Scale) Exterior 1:1 (cm) Circle Interior 1:50,000 (1 km), Interior (1 Scale) Circle Exterior 1:20,000 (200 m) Circle Interior 1:5,000 (100 m)
Product Description
[Features]
■ C Key Holder Type
· Includes compass, so directions can be checked.
· A key holder type that is convenient for carrying around.
■ D Multifunction Type
Direction compass, thermometer: 20 to 50°C
Direction compass scale: 0-70 mm. Magnifying glass: approx. 3x magnification
· Comes with six functions including thermometer and magnifying glass.
[Applications]
· For measuring distance on maps.
Specifications of 71310
-
- Type
- C Key Holder Type
-
- Size(mm)
- 76×52×11
-
- Mass(g)
- 26
-
- Features
- Degree Plate Roman Text
-
- Application
- Direction compass
-
- Material
- Body: ABS resin
-
- Scale (front side)
- Exterior (1 Scale) Exterior 1:1 (cm) Circle Interior 1:50,000 (1 km), Interior (1 Scale) Circle Exterior 1:20,000 (200 m) Circle Interior 1:5,000 (100 m)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 757.00
|
SURVEYOR RODS
|
1 Piece(s)
|
|
91 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?