- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Direction compass, oil type, military
Specifications of 75620
-
- Type
- F
-
- Size(mm)
- φ56×27
-
- Mass(g)
- 66
-
- Features
- Degree Plate Roman Text, Oil Type
-
- Material
- Body: ABS resin, surface covering compass dial: glass
-
- Scale (front side)
- Exterior: Mil Indicator, Interior: Degree Display
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 889.00
|
SURVEYOR RODS
|
1 Piece(s)
|
|
91 Day(s)
|
Basic Specifications
-
- Type
- F
-
- Size(mm)
- φ56×27
-
- Mass(g)
- 66
-
- Features
- Degree Plate Roman Text, Oil Type
-
- Material
- Body: ABS resin, surface covering compass dial: glass
-
- Scale (front side)
- Exterior: Mil Indicator, Interior: Degree Display
Product Description
[Features]
· Noctilucent compass directions enable direction confirmation even in the dark.
[Applications]
· For confirming compass directions.
· For military compasses.
Specifications of 75620
-
- Type
- F
-
- Size(mm)
- φ56×27
-
- Mass(g)
- 66
-
- Features
- Degree Plate Roman Text, Oil Type
-
- Material
- Body: ABS resin, surface covering compass dial: glass
-
- Scale (front side)
- Exterior: Mil Indicator, Interior: Degree Display
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 889.00
|
SURVEYOR RODS
|
1 Piece(s)
|
|
91 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?