(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
75590 |
75592 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Size (mm) |
Mass (g) |
Features | Material |
---|---|---|---|---|---|---|---|---|---|---|
฿ 770.00 |
SURVEYOR RODS | 1 Piece(s) | 91 Day(s) | C English Characters | φ45×16 | 39 | Degree Plate Roman Text, With Direction Arrows, Oil Type | Main Body: Brass, Degree Plate Covering: Acetyl Resin | ||
฿ 632.00 |
SURVEYOR RODS | 1 Piece(s) | 91 Day(s) | C-2 Japanese Characters | φ45×15 | 23 | Degree Plate Japanese Text, With Japanese Zodiac, Oil Type | Body: ABS resin, surface covering compass dial: acrylic resin |
[Features]
· The oil type compass needle moves slowly, allowing it to be read stably.
[Applications]
· For confirming compass directions.
· Used for orienteering. (C)
Part Number |
---|
75590 |
75592 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Size (mm) |
Mass (g) |
Features | Material |
---|---|---|---|---|---|---|---|---|---|---|
฿ 770.00 |
SURVEYOR RODS | 1 Piece(s) | 91 Day(s) | C English Characters | φ45×16 | 39 | Degree Plate Roman Text, With Direction Arrows, Oil Type | Main Body: Brass, Degree Plate Covering: Acetyl Resin | ||
฿ 632.00 |
SURVEYOR RODS | 1 Piece(s) | 91 Day(s) | C-2 Japanese Characters | φ45×15 | 23 | Degree Plate Japanese Text, With Japanese Zodiac, Oil Type | Body: ABS resin, surface covering compass dial: acrylic resin |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?