(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Direction compass

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 75603

  • Type
    B-2 English Characters - Metal Case
  • Size(mm)
    φ45×13
  • Mass(g)
    22
  • Features
    Degree Plate Roman Text, With Stopper
  • Material
    Main Body: Stainless Steel, Brass, Count Board Covering: Glass
Part Number
75603
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 594.00

SURVEYOR RODS 1 Piece(s) 91 Day(s) 10

Basic Specifications

  • Type
    B-2 English Characters - Metal Case
  • Size(mm)
    φ45×13
  • Mass(g)
    22
  • Features
    Degree Plate Roman Text, With Stopper
  • Material
    Main Body: Stainless Steel, Brass, Count Board Covering: Glass

Product Description

[Features]
· A dry type compass, the most widely used.
[Applications]
· For confirming compass directions.

Specifications of 75603

  • Type
    B-2 English Characters - Metal Case
  • Size(mm)
    φ45×13
  • Mass(g)
    22
  • Features
    Degree Plate Roman Text, With Stopper
  • Material
    Main Body: Stainless Steel, Brass, Count Board Covering: Glass
Part Number
75603
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 594.00

SURVEYOR RODS 1 Piece(s) 91 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1