1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sandglass, Metallic

SHI MEASURING TOOL

Sandglass, Metallic
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 855.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Harmonizes the interior with a cool and cozy feel.
· As the sand falls, one senses the passing of time with pleasure.
· With a high-durability metal frame, it is also suitable for kitchens and restaurants, etc.
[Applications]
· As a reference for time management.
· For room interiors and accessories.

 
Part Number
70304
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 855.00

SHI MEASURING TOOL 1 Piece(s) 91 Day(s)

Loading...

  1. 1

Basic Information

Product Type Timer Dimension (width)(mm) 35 Dimension (vertical)(mm) 93
Type 3 Min Timer Accuracy Within ±20 s Material Main Body: Zinc Alloy Die-Cast, Glass, Sand: Glass
Size(mm) Thickness: 24 Mass(g) 141

Please check the type/dimensions/specifications of the part 70304 in the Sandglass, Metallic series.