Soil Thermometer

Brand :
SINWASOKUTEI

Caution

    Product Description

    [Features]
    · A geothermal thermometer used by inserting it into soil (in the ground or in plant pots) for temperature control in germination, nursing seedlings and potted plants.
    · Plant growth and soil temperature are closely related. A soil thermometer which allows effective cultivation through confirmation of the optimum growing temperature, which is different depending on the type of plant.
    · The O-3 is a small, colorful three-piece set.
    · The O-4 can simultaneously measure air and ground temperature.
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
    Soil Thermometer | SINWASOKUTEI | MISUMI Thailand