1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Tempura Meter Cooking Thermometer (Part Number)

SWS MEASURING TOOL

Tempura Meter Cooking Thermometer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 892.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A thermometer dedicated for deep-fried food such as tempura or fish.
Features a chopstick-design that enables temperature measurements to be taken during use as cooking chopsticks.
· Made of lightweight and non-slip aluminum that is easily maintained.

 
Part Number
72967
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 892.00

SWS MEASURING TOOL 1 Piece(s) 91 Day(s)

Loading...

  1. 1

Basic Information

Product Type Thermometer Temperature Measuring Range(°C) 100–200 Type Ladder Type
Accuracy (Temperature)(°C) ±5 1 Scale: Temperature(°C) 5 Main Body Size(mm) φ26×350
Mass(g) 50 Material Body: ABS resin, Aluminum

Please check the type/dimensions/specifications of the part 72967 in the Tempura Meter Cooking Thermometer series.