1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Home Thermo, Digital T, Temperature, for Refrigerator

SHI MEASURING TOOL

Home Thermo, Digital T, Temperature, for Refrigerator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 539.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The back surface has a magnet. The extra cord can be wrapped around the main body and does not interfere with the work.
The cord comes with 2 suction cups so it can be fixed.
[Applications]
· For temperature measurement in refrigerators.

 
Part Number
72980
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 539.00

SHI MEASURING TOOL 1 Piece(s) 91 Day(s)

Loading...

  1. 1

Basic Information

Product Type Thermometer Temperature Measuring Range(°C) -30~50 Type Round
Accuracy (Temperature)(°C) -10 to 30: ±1, Other: ±2.5 Main Body Size(mm) φ50×20 Power Supply Alkaline Battery LR1130 1 Piece (Since the attached battery is for monitor use, life may be short.)
Mass(g) 38 Supplementary explanation Cord Length: 1.2 m Material Body: ABS resin
Features With Magnet, Battery

Please check the type/dimensions/specifications of the part 72980 in the Home Thermo, Digital T, Temperature, for Refrigerator series.