1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Thermometer, Petit Thermo Square (48716)

SWS THERMOMETER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Thermometer, Petit Thermo Square
  • Thermometer, Petit Thermo Square
  • Thermometer, Petit Thermo Square
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Displayed organized by color. See the catalog (PDF) for details.

Product Description

[Features]
· A small thermometer offered at an affordable price.
· Various colors and sizes are available, allowing selection based on your preferences.
· Hook holes are positioned at 12 cm and 20 cm vertically.
· It has double-sided adhesive sponge.
· Magnets are attached at 13.5 cm vertically and 13.5 cm horizontally.
[Applications]
· For temperature management of homes, classrooms and offices.

 
Part Number
48716
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType

฿ 109.00

SWS THERMOMETER 1 Piece(s) 4 Day(s) Vertical 13.5 cm Yellow with Magnet

Loading...

  1. 1

Basic Information

Product Type Thermometer Temperature Measuring Range(°C) -30~50 Accuracy (Temperature)(°C) ±2
1 Scale: Temperature(°C) 2 Main Body Size(mm) 135×30×7 Mass(g) 12
Material Main Body: Polystyrene Resin Features With Magnet, Double-sided Tape

Please check the type/dimensions/specifications of the part 48716 in the Thermometer, Petit Thermo Square series.

Products with similar specification

Part Number
48787
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType

฿ 109.00

1 Piece(s) 91 Day(s) Horizontal: 13.5 cm, with Magnet, Blue