(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A set of compact thermometer and hygrometer.
· Suitable temperature and suitable humidity are colored.
· With double-sided tape to attach to various locations for use.
[Applications]
· For temperature/humidity management of homes, classrooms and offices.
Product Type | Thermo-hygrometer | Temperature Measuring Range(°C) | -30~70 | Measured humidity range(%RH) | 0–100 |
---|---|---|---|---|---|
Type | ST-4 4.5cm | Accuracy (Temperature)(°C) | -20 to 40: ±2, Other: ±4 | Accuracy (Humidity) | 35-75% ±5%, Otherwise ±10% |
1 Scale: Temperature(°C) | 2 | 1 Scale: Humidity(%) | 2 | Main Body Size(mm) | φ48×17 |
Mass(g) | 11 | Material | Main Body: Polystyrene Resin, Scale Plate: Iron, Needle: Aluminum | Features | With Double-Sided Tape |
Please check the type/dimensions/specifications of the part 72674 in the Thermometer and Hygrometer Set, Round series.
How can we improve?
How can we improve?