1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thermometer, Round T-Shape Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 536.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
■V-1
· Measurement is performed by inserting it into foodstuffs. For cooking at appropriate temperatures.
· Since it comes with a holder, it can also be used to measure the temperature of liquids. Drink wine or sake at the ideal temperature to enjoy the flavors.
· Displays in red when 75°C, the reference temperature for O-157 heat sterilization, is reached.
* The measuring range is 0-100°C. Cannot be used for measuring the temperature of cooking oil.
· Made of rust-resistant stainless steel.
■V-2
· Used by inserting into ground/plant pot soil, etc.
· Each temperature range is color-coded, so it can be read at a glance.
· Made of rust-resistant stainless steel.
■V-3
· In recent years, compost is being reconsidered due to organic farming. The temperature cylinder is 90 cm and can be inserted deeply, making it optimal for compost temperature management.
· Made of rust-resistant stainless steel.
■V-4
· Easily visible, large scale plate is available in 2 colors: black and white.
· Made of rust-resistant stainless steel.
· Wide temperature range enables use for various purposes.

 
Part Number
72610
72611
72960
73012
73013
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTemperature Measuring Range
(°C)
Type Accuracy (Temperature)
(°C)
1 Scale: Temperature
(°C)
Main Body Size
(mm)
Mass
(g)

฿ 652.00

SWS MEASURING TOOL 1 Piece(s) 91 Day(s) -20 – 60V-2 -20-60°C φ3.5 x 13 cm for Seedlings±22φ35×14015

฿ 4,280.00

SWS MEASURING TOOL 1 Piece(s) 91 Day(s) -20 – 100V-3 -20~100℃ φ6×90cm±22φ62×920165

฿ 536.88

SWS MEASURING TOOL 1 Piece(s) 45 Day(s) 0–100V-1 0-100°C φ3.5 x 13 cm for Cooking±22φ35×14522

฿ 1,560.00

SWS MEASURING TOOL 1 Piece(s) 91 Day(s) 0–200V-4 0-200°C φ8 x 20 cm White Scale±55φ83×215111

฿ 1,124.25

SWS MEASURING TOOL 1 Piece(s) 45 Day(s) 0–200V-4 0-200°C φ8 x 20 cm Black Scale±55φ83×215111

Loading...

  1. 1

Basic Information

Product Type Thermometer Material Main body: Stainless steel