1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hygrometer, Round

Hygrometer, Round
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 289.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lightweight type round hygrometer.
· Easily readable scale numbers are adopted.
[Applications]
· For humidity management of homes, classrooms and offices.

 
Part Number
72668
72690
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Main Body Size
(mm)
Mass
(g)

฿ 289.00

SWS MEASURING TOOL 1 Piece(s) 91 Day(s) T-3 6.5cmφ71×2130

฿ 415.06

SWS MEASURING TOOL 1 Piece(s) 45 Day(s) T-1 10cmφ106×3070

Loading...

  1. 1

Basic Information

Product Type Other Accessory Measured humidity range(%RH) 0–100 Accuracy (Humidity) 35-75% ±5%, Otherwise ±10%
1 Scale: Humidity(%) 2 Material Main Body: Polystyrene Resin, ABS Resin, Scale Plate: Iron, Needle: Aluminum Features Hook Socket Head Cap