1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Thermometer and Hygrometer, Round

SWS MEASURING TOOL

Thermometer and Hygrometer, Round
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 764.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A thin wall mount type.
[Applications]
· For temperature/humidity management of homes, classrooms and offices.

 
Part Number
70510
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 764.00

SWS MEASURING TOOL 1 Piece(s) 91 Day(s)

Loading...

  1. 1

Basic Information

Product Type Thermo-hygrometer Temperature Measuring Range(°C) -30~50 Measured humidity range(%RH) 0–100
Type W-1 White Accuracy (Temperature)(°C) -20 to 40: ±2, Other: ±4 Accuracy (Humidity) 35-75% ±5%, Otherwise ±10%
1 Scale: Temperature(°C) 2 1 Scale: Humidity(%) 2 Main Body Size(mm) 165×120×20
Mass(g) 145 Material Main Body, Scale Plate Cover: Polystyrene Resin, Scale Plate: Iron, Needle: Aluminum Features Hook Socket Head Cap

Please check the type/dimensions/specifications of the part 70510 in the Thermometer and Hygrometer, Round series.