1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Temperature, Humidity and Discomfort Index Measuring Instrument, Round

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Temperature, Humidity and Discomfort Index Measuring Instrument, Round
  • Temperature, Humidity and Discomfort Index Measuring Instrument, Round
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,162.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Displays a discomfort index to contribute to health care at home.
[Applications]
· For temperature/humidity management of homes, classrooms and offices.

 
Part Number
70480
70500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTemperature Measuring Range
(°C)
Type Accuracy (Temperature)
(°C)
Main Body Size
(mm)
Mass
(g)
Material

฿ 1,162.00

SWS MEASURING TOOL 1 Piece(s) 91 Day(s) -30~50R-1 15 cm Leaf Green-20 to 40: ±2, Other: ±4φ167×35193Main Body: Polystyrene Resin, Scale Plate Cover: Polystyrene Resin, Scale Plate: Iron, Needle: Aluminum

฿ 1,162.00

SWS MEASURING TOOL 1 Piece(s) 91 Day(s) -20~40R-2 15 cm Green-20~40 ±2φ156×30145Main Body: Polystyrene Resin, ABS Resin, Scale Plate Cover: Polystyrene Resin, Scale Plate: Iron, Needle: Aluminum

Loading...

  1. 1

Basic Information

Product Type Thermo-hygrometer Measured humidity range(%RH) 10–90 Accuracy (Humidity) 35-75% ±5%, Otherwise ±10%
1 Scale: Temperature(°C) 2 1 Scale: Humidity(%) 5 Features Hook Socket Head Cap