1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thermometer and Hygrometer for Life Management, Round (70503)

SWS MEASURING TOOL

Thermometer and Hygrometer for Life Management, Round (70503)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Displays health-related risks in daily life, including colds, food poisoning, mold, ticks. etc.
[Applications]
· For temperature/humidity management of homes, classrooms and offices.

 
Part Number
70503
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Main Body Size
(mm)
Mass
(g)

฿ 1,052.00

SWS MEASURING TOOL 1 Piece(s) 91 Day(s) F-4L 15 cm Blueφ156×30155

Loading...

  1. 1

Basic Information

Product Type Thermo-hygrometer Temperature Measuring Range(°C) -20~40 Measured humidity range(%RH) 10–90
Accuracy (Temperature)(°C) -20~40 ±2 Accuracy (Humidity) 35-75% ±5%, Otherwise ±10% 1 Scale: Temperature(°C) 2
1 Scale: Humidity(%) 5 Material Main Body: Polystyrene Resin, ABS Resin, Scale Plate Cover: Polystyrene Resin, Scale Plate: Iron, Needle: Aluminum Features Hook Socket Head Cap

Please check the type/dimensions/specifications of the part 70503 in the Thermometer and Hygrometer for Life Management, Round series.

Products with similar specification

Part Number
70508
70516
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Main Body Size
(mm)
Mass
(g)

฿ 567.03

1 Piece(s) 45 Day(s) F-4M 10 cm Blueφ106×3070

฿ 516.37

1 Piece(s) Same day F-4S 6.5 cm Blueφ71×2130