1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital number converter (Part Number)

SWS MEASURING TOOL

Digital number converter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,185.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The embodiment of a grip sensation that fits perfectly in the hand.
· An easily visible specification with large letters.
· Capable of measurement from -9,999 to 99,999.
· Use to suit the application by switching among diverse functions with a single button.
[Applications]
· For counting the number of visitors, traffic volume, wild bird observation, etc.

 
Part Number
73310
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,185.00

SWS MEASURING TOOL 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Product Type Continuous counter Counting Scope -9,999~99.999 Type Handheld form (with batteries)
Main Body Size(mm) 63×52×35 Mass(g) 50 Features Power Supply: Alkaline Battery LR44 2 Pieces (Since the attached battery is for monitor use, life may be short.) , Auto Power-Off: 30 seconds
Material Body: ABS resin, AS resin, silicon, polyacetal resin, stainless steel

Please check the type/dimensions/specifications of the part 73310 in the Digital number converter series.