1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chamfer bar

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Chamfer bar
  • Chamfer bar
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 524.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 3 types of HSS blades support materials from plastic to aluminum, brass, cast items, and iron.
[Applications]
· For chamfering and deburring metal components.

 
Part Number
78665
78666
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Size
(mm)
Type Mass
(g)

฿ 1,495.00

SWS MEASURING TOOL 1 Piece(s) 91 Day(s) -147×23×23Three, replacement blade, S-10, S-20, S-35 included36

฿ 524.00

SWS MEASURING TOOL 1 Piece(s) 91 Day(s) High-speed steel48×12×3Consumable, replacement blade, S-10 pack of 2, chamfering bar, for sleeve2

Loading...

  1. 1

Basic Information

Product Type Manual Product Content Other Material Details Main Body: Plastic, Blade: High Speed Steel